(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lint Roller Handle for Cleanroom

Lint Roller Handle for Cleanroom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BSC-84300

  • Product Type
    Other
  • Color
    Other
  • Details Type
    Contracting Type (Screw Type)
  • JAN Code
    4582205167345
  • Trusco Cords
    497-2775
  • Specifications
    Length: 690 (When Retracted) to 1,170 mm (Max)
  • Capacity
    1 pc.
Part Number
BSC-84300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,040.00

WIPER FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    Other
  • Details Type
    Contracting Type (Screw Type)
  • JAN Code
    4582205167345
  • Trusco Cords
    497-2775
  • Specifications
    Length: 690 (When Retracted) to 1,170 mm (Max)
  • Capacity
    1 pc.

Product Description

[Features]
· Use in combination with the separately sold handle to clean floors, walls and ceilings.
[Applications]
· For clean rooms, cleaning work and precision work.

Specifications of BSC-84300

  • Product Type
    Other
  • Color
    Other
  • Details Type
    Contracting Type (Screw Type)
  • JAN Code
    4582205167345
  • Trusco Cords
    497-2775
  • Specifications
    Length: 690 (When Retracted) to 1,170 mm (Max)
  • Capacity
    1 pc.
Part Number
BSC-84300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,040.00

WIPER FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1