(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust cloth for clean room

Dust cloth for clean room

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BSC-MB2030

  • Product Type
    Wiper
  • Sheet size(mm)
    200×300×2.0
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • JAN Code
    4582205166102
  • Trusco Cords
    472-9846
  • Weights(g)
    43
  • Specifications
    Cleanroom Packaged
  • JIS B9920/ISO14664-1 (Class)
    Equivalent to ISO Class 5
  • Capacity
    1 pc.
Part Number
BSC-MB2030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 444.00

WIPER FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wiper
  • Sheet size(mm)
    200×300×2.0
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • JAN Code
    4582205166102
  • Trusco Cords
    472-9846
  • Weights(g)
    43
  • Specifications
    Cleanroom Packaged
  • JIS B9920/ISO14664-1 (Class)
    Equivalent to ISO Class 5
  • Capacity
    1 pc.

Product Description

[Features]
· Thick cloth that has been clean packed after first being cleaned in ultra-pure water. Made using low dust-generating polyester fibers.
[Applications]
· Cleaning in clean rooms.

Specifications of BSC-MB2030

  • Product Type
    Wiper
  • Sheet size(mm)
    200×300×2.0
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • JAN Code
    4582205166102
  • Trusco Cords
    472-9846
  • Weights(g)
    43
  • Specifications
    Cleanroom Packaged
  • JIS B9920/ISO14664-1 (Class)
    Equivalent to ISO Class 5
  • Capacity
    1 pc.
Part Number
BSC-MB2030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 444.00

WIPER FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1