(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AION Sponge Stick Sponge Head :PVFM

AION Sponge Stick Sponge Head :PVFM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,099.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSD-010
BSD-020
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Head Length Shaft length JAN Code Trusco Code Amount Of Content

฿ 3,099.89

COTTON SWABS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 2.5 15 138 4540104410160 483-5069 1 Pack (50 pcs)

฿ 3,353.18

COTTON SWABS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 4 20 133 4540104410269 483-5077 1 Pack (50 pcs)

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Other
  • Shaft material
    Polycarbonate
  • Overall Length(mm)
    153
  • Chemical Resistance
    Water: ○, Alcohol: X, Organic solvents: X
  • Heat-Resistance
    60°C
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (50 pcs)

Product Description


[Applications]
· Removing contaminants and dirt during inspections.
· For applying liquids such as lubricant.
· For wiping off water and other solutions in a variety of processes and applications.

Part Number
BSD-010
BSD-020
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Head Length Shaft length JAN Code Trusco Code Amount Of Content

฿ 3,099.89

COTTON SWABS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 2.5 15 138 4540104410160 483-5069 1 Pack (50 pcs)

฿ 3,353.18

COTTON SWABS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 4 20 133 4540104410269 483-5077 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1