(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CA-006 |
CA-006MB |
CA-006SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Tip Shape Details | JAN Code | Trusco Cords | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,443.39 ฿ 20,420.01 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
20,000 Pieces Per Package |
40 Day(s) | φ4.7 | Shell type | - | 457-8724 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 11600 | 1 case (100 pcs x 2000 bags) | ||
฿ 2,544.11 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,000 Pieces Per Package |
12 Day(s) | φ4.7 | Shell type | - | 365-1932 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1100 | 1 case (100 pcs x 20 bags) | ||
฿ 225.57 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 4.7 | - | 4936613009764 | 478-6734 | - | 40 | 1 Box (100 pcs) |
[Features]
· Despite its excellent absorption, the cotton will not swell up.
· Minimal amounts of residual dissolved material.
· Anti-static and silicone-free packaging.
· Uses wooden rods. The head on one side has been given a rounded finish.
· Boasts excellent water absorbency. Easy to dispose of as they can be incinerated.
· The rods are made of wood for increased strength. They can be used to rub clean particularly dirty spots after first applying an appropriate solution.
[Applications]
· Maintenance of FPC surfaces and machinery, etc.
Part Number |
---|
CA-006 |
CA-006MB |
CA-006SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Tip Shape Details | JAN Code | Trusco Cords | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,443.39 ฿ 20,420.01 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
20,000 Pieces Per Package |
40 Day(s) | φ4.7 | Shell type | - | 457-8724 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 11600 | 1 case (100 pcs x 2000 bags) | ||
฿ 2,544.11 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,000 Pieces Per Package |
12 Day(s) | φ4.7 | Shell type | - | 365-1932 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1100 | 1 case (100 pcs x 20 bags) | ||
฿ 225.57 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 4.7 | - | 4936613009764 | 478-6734 | - | 40 | 1 Box (100 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?