(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BB-002 |
BB-002MB |
BB-002SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Tip Shape Details | JAN Code | Trusco Cords | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67,365.99 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50,000 Pieces Per Package |
40 Day(s) | φ2.6 | Shell type | - | 457-8651 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 12300 | 1 case (25 pcs x 2000 bags) | ||
฿ 8,163.73 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
6,250 Pieces Per Package |
1 Day(s) | φ2.6 | Shell type | - | 365-1860 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1500 | 1 case (25 pcs x 250 bags) | ||
฿ 253.91 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 2.6 | - | 4936613009696 | 478-6661 | - | 20 | 1 Box (100 pcs) |
[Features]
· Despite its excellent absorption, the cotton will not swell up.
· Minimal amounts of residual dissolved material.
· Anti-static and silicone-free packaging.
· Cotton swabs with even thinner heads than the BB-001 series.
· Used for cleaning microscopes, optical instruments and connectors as well as in the manufacturing processes of precision machinery.
[Applications]
· Cleaning HDD heads, sensor surfaces, etc.
Part Number |
---|
BB-002 |
BB-002MB |
BB-002SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Tip Shape Details | JAN Code | Trusco Cords | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67,365.99 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50,000 Pieces Per Package |
40 Day(s) | φ2.6 | Shell type | - | 457-8651 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 12300 | 1 case (25 pcs x 2000 bags) | ||
฿ 8,163.73 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
6,250 Pieces Per Package |
1 Day(s) | φ2.6 | Shell type | - | 365-1860 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1500 | 1 case (25 pcs x 250 bags) | ||
฿ 253.91 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 2.6 | - | 4936613009696 | 478-6661 | - | 20 | 1 Box (100 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?