(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Cotton Swabs Pointed Cylinder Type 4.0 mm/Paper Shaft 1 Box 50 Count

Industrial Cotton Swabs Pointed Cylinder Type 4.0 mm/Paper Shaft 1 Box 50 Count

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CA-010SP

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    4
  • Shaft Length(mm)
    146
  • JAN Code
    4936613009795
  • Trusco Cords
    478-6769
  • Specifications
    Single Cotton Ball, Paper Shaft
  • Weights(g/box)
    30
  • Amount Of Content
    1 Box (50 pcs)
Part Number
CA-010SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 181.00

COTTON SWABS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Box (50 pcs)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    4
  • Shaft Length(mm)
    146
  • JAN Code
    4936613009795
  • Trusco Cords
    478-6769
  • Specifications
    Single Cotton Ball, Paper Shaft
  • Weights(g/box)
    30
  • Amount Of Content
    1 Box (50 pcs)

Product Description

[Features]
· Despite its excellent absorption, the cotton will not swell up.
· Minimal amounts of residual dissolved material.
· Anti-static and silicone-free packaging.
· A 6-inch cotton applicator developed in response to user demand for a product that can clean small metal mouthpieces in precision machinery such as in a motor. Features excellent water absorbency and a long stick for use in a variety of locations and applications including for cleaning and machinery maintenance.
[Applications]
· Cleaning motor assay, lab instruments, tubes, etc.

Specifications of CA-010SP

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    4
  • Shaft Length(mm)
    146
  • JAN Code
    4936613009795
  • Trusco Cords
    478-6769
  • Specifications
    Single Cotton Ball, Paper Shaft
  • Weights(g/box)
    30
  • Amount Of Content
    1 Box (50 pcs)
Part Number
CA-010SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 181.00

COTTON SWABS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Tip Diameter(mm):4
●Shaft Length(mm):146
●Q'ty Per Box(piece):50
●Single End Cotton Ball, Paper Shaft

Materials

●Paper Shaft: Pulp
●Cotton Ball: Cotton