(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CA-002 |
CA-002MB |
CA-002SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tip Shape Details | JAN Code | Trusco Cords | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,306.01 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
25,000 Pieces Per Package |
40 Day(s) | Shell type | - | 457-8694 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 12400 | 1 case (25 pcs x 1000 bags) | ||
฿ 2,398.76 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,500 Pieces Per Package |
1 Day(s) | Shell type | - | 365-1908 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1200 | 1 case (25 pcs x 100 bags) | ||
฿ 167.00 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
Same day | - | 4936613009733 | 478-6700 | - | 40 | 1 Box (100 pcs) |
[Features]
· Despite its excellent absorption, the cotton will not swell up.
· Minimal amounts of residual dissolved material.
· Anti-static and silicone-free packaging.
· Easy to use design with rounded heads and thick and sturdy rods. Used in a variety of processes and applications.
· An ever-popular product that can be used for everything from machine maintenance to cleaning precision parts.
[Applications]
· Cleaning liquid crystal modules, FPC surfaces, connectors, etc.
Part Number |
---|
CA-002 |
CA-002MB |
CA-002SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tip Shape Details | JAN Code | Trusco Cords | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,306.01 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
25,000 Pieces Per Package |
40 Day(s) | Shell type | - | 457-8694 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 12400 | 1 case (25 pcs x 1000 bags) | ||
฿ 2,398.76 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,500 Pieces Per Package |
1 Day(s) | Shell type | - | 365-1908 | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1200 | 1 case (25 pcs x 100 bags) | ||
฿ 167.00 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
Same day | - | 4936613009733 | 478-6700 | - | 40 | 1 Box (100 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?