(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Cotton Swabs Pointed Shell Type 3.2 mm/Paper Shaft 1 Box 100 Count

Industrial Cotton Swabs Pointed Shell Type 3.2 mm/Paper Shaft 1 Box 100 Count

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 206.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BB-001 SALE
BB-001SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Tip Shape Details JAN Code Trusco Cords Characteristics Weights
(g/box)
Amount Of Content

฿ 44,703.20

฿ 33,741.98

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

50,000 Pieces Per Package

40 Day(s) φ3.2 Shell type - 457-8643 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 13400 1 case (25 pcs x 2000 bags)

฿ 206.87

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 3.2 - 4936613009689 478-6653 - 20 1 Box (100 pcs)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Shaft Length(mm)
    75.5
  • Specifications
    Double Cotton Swab, Paper Shaft

Product Description

[Features]
· Despite its excellent absorption, the cotton will not swell up.
· Minimal amounts of residual dissolved material.
· Anti-static and silicone-free packaging.
· The heads are spherical and boast excellent water absorbency and low-linting properties. Ideal for when immersing into solutions.
· Used for cleaning microscopes, optical instruments and connectors as well as in the manufacturing processes of precision machinery.
[Applications]
· Cleaning PCBs, optical pickups, lens surfaces, etc.

Part Number
BB-001 SALE
BB-001SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Tip Shape Details JAN Code Trusco Cords Characteristics Weights
(g/box)
Amount Of Content

฿ 44,703.20

฿ 33,741.98

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

50,000 Pieces Per Package

40 Day(s) φ3.2 Shell type - 457-8643 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 13400 1 case (25 pcs x 2000 bags)

฿ 206.87

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 3.2 - 4936613009689 478-6653 - 20 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1