(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Industrial Cotton Swabs Pointed Cone Type 2.2 mm/Paper Shaft 1 Box 100 Count【100 Pieces Per Package】

Industrial Cotton Swabs Pointed Cone Type 2.2 mm/Paper Shaft 1 Box 100 Count【100 Pieces Per Package】

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BB-013SP

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.2
  • Shaft Length(mm)
    76
  • JAN Code
    4936613009726
  • Trusco Cords
    478-6696
  • Specifications
    Double Cotton Swab, Paper Shaft
  • Weights(g/box)
    20
  • Amount Of Content
    1 Box (100 pcs)
Part Number
BB-013SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 282.00

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 pcs)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.2
  • Shaft Length(mm)
    76
  • JAN Code
    4936613009726
  • Trusco Cords
    478-6696
  • Specifications
    Double Cotton Swab, Paper Shaft
  • Weights(g/box)
    20
  • Amount Of Content
    1 Box (100 pcs)

Product Description

Suitable for general purpose use.

Specifications of BB-013SP

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.2
  • Shaft Length(mm)
    76
  • JAN Code
    4936613009726
  • Trusco Cords
    478-6696
  • Specifications
    Double Cotton Swab, Paper Shaft
  • Weights(g/box)
    20
  • Amount Of Content
    1 Box (100 pcs)
Part Number
BB-013SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 282.00

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Tip Diameter(mm):2.2
●Shaft Length(mm):76
●Q'ty Per Box(piece):100
●Cotton Ball, Paper Shaft

Materials

●Paper Shaft: Pulp
●Cotton Ball: Cotton