(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Fluorine Tube, Chemical Resistant, Clear Type

Flexible Fluorine Tube, Chemical Resistant, Clear Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SJ-3

  • Product Type
    Other
  • Material
    Fluororesin
  • Internal Diameter(mm)
    3
  • Outer Diameter(mm)
    5
  • Overall Length(m)
    20
  • JAN Code
    4562111601225
  • Trusco Code
    273-0235
  • Operating Pressure(Mpa)
    0~0.6
  • Applicable Fluid
    Acetone, Methyl Ethyl Ketone, Ethyl Oxide
  • Operating Temperature Range(°C)
    -20 – 80
  • Mass(g)
    320
  • Amount Of Content
    1 Roll
Part Number
SJ-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,111.00

RESIN TUBES 1 Piece(s) 14 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Other
  • Material
    Fluororesin
  • Internal Diameter(mm)
    3
  • Outer Diameter(mm)
    5
  • Overall Length(m)
    20
  • JAN Code
    4562111601225
  • Trusco Code
    273-0235
  • Operating Pressure(Mpa)
    0~0.6
  • Applicable Fluid
    Acetone, Methyl Ethyl Ketone, Ethyl Oxide
  • Operating Temperature Range(°C)
    -20 – 80
  • Mass(g)
    320
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The internal layers are made of ETFE, providing excellent solvent and chemical resistance. Boasts resistance to the majority of chemicals.
[Applications]
· Piping for transporting chemicals, food stuffs, beverages, oils, gasoline, etc.

Specifications of SJ-3

  • Product Type
    Other
  • Material
    Fluororesin
  • Internal Diameter(mm)
    3
  • Outer Diameter(mm)
    5
  • Overall Length(m)
    20
  • JAN Code
    4562111601225
  • Trusco Code
    273-0235
  • Operating Pressure(Mpa)
    0~0.6
  • Applicable Fluid
    Acetone, Methyl Ethyl Ketone, Ethyl Oxide
  • Operating Temperature Range(°C)
    -20 – 80
  • Mass(g)
    320
  • Amount Of Content
    1 Roll
Part Number
SJ-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,111.00

RESIN TUBES 1 Piece(s) 14 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1