(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Polyethylene Pipe

Soft Polyethylene Pipe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 106.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEC-1X2-10
PEC-2X4-10
PEC-3X5-10
PEC-4X6-10
PEC-5X7-10
PEC-5X8-10
PEC-6X8-10
PEC-6X9-10
PEC-7X9-10
PEC-8X10-10
PEC-9X12-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 106.68

RESIN TUBES 1 Piece(s) 10 Day(s) 1 2 4562111600082 419-7585 1 Roll

฿ 243.91

RESIN TUBES 1 Piece(s) 10 Day(s) 2 4 4562111600099 419-7593 1 Roll

฿ 312.97

RESIN TUBES 1 Piece(s) 12 Day(s) 3 5 4562111600105 419-7607 1 Roll

฿ 389.73

RESIN TUBES 1 Piece(s) 12 Day(s) 4 6 4562111600112 419-7615 1 Roll

฿ 439.89

RESIN TUBES 1 Piece(s) 10 Day(s) 5 7 4562111600129 419-7623 1 Roll

฿ 714.00

RESIN TUBES 1 Piece(s) 19 Day(s) 5 8 4562111600136 419-7631 1 Roll

฿ 545.23

RESIN TUBES 1 Piece(s) 12 Day(s) 6 8 4562111600143 419-7640 1 Roll

฿ 795.00

RESIN TUBES 1 Piece(s) 10 Day(s) 6 9 4562111600150 419-7658 1 Roll

฿ 577.25

RESIN TUBES 1 Piece(s) 10 Day(s) 7 9 4562111600167 419-7666 1 Roll

฿ 672.30

RESIN TUBES 1 Piece(s) 10 Day(s) 8 10 4562111600174 419-7674 1 Roll

฿ 1,132.00

RESIN TUBES 1 Piece(s) 12 Day(s) 9 12 4562111600181 419-7682 1 Roll

Basic Specifications

  • Product Type
    Other
  • Material
    Polyethylene
  • Overall Length(m)
    10
  • Operating Pressure(Mpa)
    0
  • Applicable Fluid
    Acetic acid, Glycerine, etc.
  • Operating Temperature Range(°C)
    0–50
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Boasts excellent cold resistance.
· Lightweight.
[Applications]
· For use in research fields and for industrial applications.

Part Number
PEC-1X2-10
PEC-2X4-10
PEC-3X5-10
PEC-4X6-10
PEC-5X7-10
PEC-5X8-10
PEC-6X8-10
PEC-6X9-10
PEC-7X9-10
PEC-8X10-10
PEC-9X12-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 106.68

RESIN TUBES 1 Piece(s) 10 Day(s) 1 2 4562111600082 419-7585 1 Roll

฿ 243.91

RESIN TUBES 1 Piece(s) 10 Day(s) 2 4 4562111600099 419-7593 1 Roll

฿ 312.97

RESIN TUBES 1 Piece(s) 12 Day(s) 3 5 4562111600105 419-7607 1 Roll

฿ 389.73

RESIN TUBES 1 Piece(s) 12 Day(s) 4 6 4562111600112 419-7615 1 Roll

฿ 439.89

RESIN TUBES 1 Piece(s) 10 Day(s) 5 7 4562111600129 419-7623 1 Roll

฿ 714.00

RESIN TUBES 1 Piece(s) 19 Day(s) 5 8 4562111600136 419-7631 1 Roll

฿ 545.23

RESIN TUBES 1 Piece(s) 12 Day(s) 6 8 4562111600143 419-7640 1 Roll

฿ 795.00

RESIN TUBES 1 Piece(s) 10 Day(s) 6 9 4562111600150 419-7658 1 Roll

฿ 577.25

RESIN TUBES 1 Piece(s) 10 Day(s) 7 9 4562111600167 419-7666 1 Roll

฿ 672.30

RESIN TUBES 1 Piece(s) 10 Day(s) 8 10 4562111600174 419-7674 1 Roll

฿ 1,132.00

RESIN TUBES 1 Piece(s) 12 Day(s) 9 12 4562111600181 419-7682 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1