(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluorine Rubber Tube

Fluorine Rubber Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 534.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BTC-1X3
BTC-2X4
BTC-3X5
BTC-4X6
BTC-5X7
BTC-6X8
BTC-7X10
BTC-8X11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 534.00

RESIN TUBES 1 Piece(s) 12 Day(s) 1 3 4562111600006 419-7500 12.6 1M

฿ 651.00

RESIN TUBES 1 Piece(s) 12 Day(s) 2 4 4562111600013 419-7518 18.8 1M

฿ 866.00

RESIN TUBES 1 Piece(s) 10 Day(s) 3 5 4562111600020 419-7526 25.1 1M

฿ 1,063.00

RESIN TUBES 1 Piece(s) Same day 4 6 4562111600037 419-7534 31.4 1M

฿ 1,289.00

RESIN TUBES 1 Piece(s) 12 Day(s) 5 7 4562111600044 419-7542 37.7 1M

฿ 1,519.00

RESIN TUBES 1 Piece(s) 12 Day(s) 6 8 4562111600051 419-7551 44 1M

฿ 2,750.00

RESIN TUBES 1 Piece(s) 12 Day(s) 7 10 4562111600068 419-7569 80.1 1M

฿ 2,980.00

RESIN TUBES 1 Piece(s) 14 Day(s) 8 11 4562111600075 419-7577 89.5 1M

Basic Specifications

  • Product Type
    Other
  • Material
    Fluororesin
  • Overall Length(m)
    1
  • Operating Pressure(Mpa)
    0
  • Applicable Fluid
    Xylene, Sulfuric Acid, Brine, Etc.
  • Operating Temperature Range(°C)
    -20~200
  • Color Tone
    Black
  • Amount Of Content
    1M

Product Description

[Features]
· A rubber tube with excellent heat, oil and chemical resistance.
[Applications]
· Used in research fields and for industrial applications.

Part Number
BTC-1X3
BTC-2X4
BTC-3X5
BTC-4X6
BTC-5X7
BTC-6X8
BTC-7X10
BTC-8X11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 534.00

RESIN TUBES 1 Piece(s) 12 Day(s) 1 3 4562111600006 419-7500 12.6 1M

฿ 651.00

RESIN TUBES 1 Piece(s) 12 Day(s) 2 4 4562111600013 419-7518 18.8 1M

฿ 866.00

RESIN TUBES 1 Piece(s) 10 Day(s) 3 5 4562111600020 419-7526 25.1 1M

฿ 1,063.00

RESIN TUBES 1 Piece(s) Same day 4 6 4562111600037 419-7534 31.4 1M

฿ 1,289.00

RESIN TUBES 1 Piece(s) 12 Day(s) 5 7 4562111600044 419-7542 37.7 1M

฿ 1,519.00

RESIN TUBES 1 Piece(s) 12 Day(s) 6 8 4562111600051 419-7551 44 1M

฿ 2,750.00

RESIN TUBES 1 Piece(s) 12 Day(s) 7 10 4562111600068 419-7569 80.1 1M

฿ 2,980.00

RESIN TUBES 1 Piece(s) 14 Day(s) 8 11 4562111600075 419-7577 89.5 1M

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1