(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Narrow Tube Washing Brush (Nylon Bristles)

Narrow Tube Washing Brush (Nylon Bristles)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TBI-S1N

  • Product Type
    Other
  • Color
    White
  • Overall Length(mm)
    470
  • Hair width(mm)
    60
  • Hair length(mm)
    20
  • JAN Code
    4989999378177
  • Trusco Code
    765-6025
  • Amount Of Content
    1 pc.
Part Number
TBI-S1N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 289.42

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Overall Length(mm)
    470
  • Hair width(mm)
    60
  • Hair length(mm)
    20
  • JAN Code
    4989999378177
  • Trusco Code
    765-6025
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of nylon, it is chemical resistant and is especially resistant to alkali.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning of oddly shaped containers, such as thin tubes.

Specifications of TBI-S1N

  • Product Type
    Other
  • Color
    White
  • Overall Length(mm)
    470
  • Hair width(mm)
    60
  • Hair length(mm)
    20
  • JAN Code
    4989999378177
  • Trusco Code
    765-6025
  • Amount Of Content
    1 pc.
Part Number
TBI-S1N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 289.42

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1