(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Syringe Washing Brush (Nylon Bristles) Set of 10

Syringe Washing Brush (Nylon Bristles) Set of 10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,210.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBS-S1N-10P
TBS-S2N-10P
TBS-S5N-10P
TBS-S10N-10P
TBS-S20N-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Hair width
(mm)
Hair length
(mm)
Strand tip length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,210.82

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 160 50 7 25 4989999377606 765-6351 1 bag (10 pcs.)

฿ 1,276.28

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 190 50 12 30 4989999377613 765-6475 1 bag (10 pcs.)

฿ 1,367.34

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 210 65 18 40 4989999377620 765-6530 1 bag (10 pcs.)

฿ 1,429.76

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 220 70 22 35 4989999377637 765-6297 1 bag (10 pcs.)

฿ 1,598.41

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 315 85 27 50 4989999377644 765-6416 1 bag (10 pcs.)

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Amount Of Content
    1 bag (10 pcs.)

Product Description

[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of nylon, it is chemical resistant and is especially resistant to alkali.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning of medical syringes, small test tubes, etc.

Part Number
TBS-S1N-10P
TBS-S2N-10P
TBS-S5N-10P
TBS-S10N-10P
TBS-S20N-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Hair width
(mm)
Hair length
(mm)
Strand tip length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,210.82

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 160 50 7 25 4989999377606 765-6351 1 bag (10 pcs.)

฿ 1,276.28

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 190 50 12 30 4989999377613 765-6475 1 bag (10 pcs.)

฿ 1,367.34

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 210 65 18 40 4989999377620 765-6530 1 bag (10 pcs.)

฿ 1,429.76

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 220 70 22 35 4989999377637 765-6297 1 bag (10 pcs.)

฿ 1,598.41

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 315 85 27 50 4989999377644 765-6416 1 bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1