(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottle Cleaning Brush (PBT Bristles), 5 Pieces

Bottle Cleaning Brush (PBT Bristles), 5 Pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,068.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBP-S1P-5P
TBP-S2P-5P
TBP-S4P-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Hair width
(mm)
Hair length
(mm)
Strand tip length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,068.09

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 290 50 50 50 4989999377903 765-6114 1 bag (5 pcs.)

฿ 1,221.43

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 345 60 55 55 4989999377910 765-6157 1 bag (5 pcs.)

฿ 1,530.01

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 475 80 75 75 4989999377927 765-6190 1 bag (5 pcs.)

Basic Specifications

  • Product Type
    Other
  • Color
    Blue
  • Amount Of Content
    1 bag (5 pcs.)

Product Description

[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of PBT, it is chemical resistant and is especially resistant to acids and organic solvents.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning laboratory containers such as flasks and beakers.

Part Number
TBP-S1P-5P
TBP-S2P-5P
TBP-S4P-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Hair width
(mm)
Hair length
(mm)
Strand tip length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,068.09

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 290 50 50 50 4989999377903 765-6114 1 bag (5 pcs.)

฿ 1,221.43

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 345 60 55 55 4989999377910 765-6157 1 bag (5 pcs.)

฿ 1,530.01

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 475 80 75 75 4989999377927 765-6190 1 bag (5 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1