(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Tube Washing Brush (Pig Bristle) 5-Piece Set

Test Tube Washing Brush (Pig Bristle) 5-Piece Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TBT-T1J-5P

  • Product Type
    Other
  • Color
    Black
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377941
  • Trusco Code
    765-6611
  • Amount Of Content
    1 bag (5 pcs.)
Part Number
TBT-T1J-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 834.87

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 1 bag (5 pcs.)

Basic Specifications

  • Product Type
    Other
  • Color
    Black
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377941
  • Trusco Code
    765-6611
  • Amount Of Content
    1 bag (5 pcs.)

Product Description

[Features]
· It is excellent in durability without scattering cotton material.
[Applications]
· For cleaning the test tubes for physical and chemical experiments.

Specifications of TBT-T1J-5P

  • Product Type
    Other
  • Color
    Black
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377941
  • Trusco Code
    765-6611
  • Amount Of Content
    1 bag (5 pcs.)
Part Number
TBT-T1J-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 834.87

METAL/RESIN LABORATORY SUPPLIE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 1 bag (5 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1