(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Test Tube Washing Brush (Nylon Fiber)

Test Tube Washing Brush (Nylon Fiber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TBT-S1N

  • Product Type
    Other
  • Color
    White
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377958
  • Trusco Code
    765-6564
  • Amount Of Content
    1 pc.
Part Number
TBT-S1N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 201.00

BOTTLE BRUSH 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377958
  • Trusco Code
    765-6564
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of nylon, it is chemical resistant and is especially resistant to alkali.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning the test tubes for physical and chemical experiments.

Specifications of TBT-S1N

  • Product Type
    Other
  • Color
    White
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377958
  • Trusco Code
    765-6564
  • Amount Of Content
    1 pc.
Part Number
TBT-S1N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 201.00

BOTTLE BRUSH 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1