(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Sample Taking Beaker

PTFE Sample Taking Beaker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NR1435-01

  • Product Model
    Ladle
  • Height(mm)
    70
  • Capacity(ml)
    100
  • Outside Diameter(mm)
    54
  • Full height(mm)
    690
  • JAN Code
    4562305541351
  • Trusco Cords
    391-6561
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Weights(g)
    800
  • Amount Of Content
    1 pc.
Part Number
NR1435-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,744.00

LADLES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Ladle
  • Height(mm)
    70
  • Capacity(ml)
    100
  • Outside Diameter(mm)
    54
  • Full height(mm)
    690
  • JAN Code
    4562305541351
  • Trusco Cords
    391-6561
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Weights(g)
    800
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Used for sampling.
· Can also be used for extracting samples from within deep containers using the extendable rod. (Up to three extendable rods can be equipped)
· The extendable rods can be easy connected by screwing them in.

Specifications of NR1435-01

  • Product Model
    Ladle
  • Height(mm)
    70
  • Capacity(ml)
    100
  • Outside Diameter(mm)
    54
  • Full height(mm)
    690
  • JAN Code
    4562305541351
  • Trusco Cords
    391-6561
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Weights(g)
    800
  • Amount Of Content
    1 pc.
Part Number
NR1435-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,744.00

LADLES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1