(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Ladle (Anti-Bacterial, Stainless)

Super Ladle (Anti-Bacterial, Stainless)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of K02700000080

  • Product Type
    Ladle
  • Capacity(ml)
    150
  • Diameter(mm)
    90
  • Depth(mm)
    38
  • Length(mm)
    323
  • Handle length(mm)
    252
  • JAN Code
    4519391019004
  • Trusco Cords
    393-6228
  • Weights(g)
    118
  • Amount Of Content
    1 pc.
Part Number
K02700000080
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,519.00

LADLES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Ladle
  • Capacity(ml)
    150
  • Diameter(mm)
    90
  • Depth(mm)
    38
  • Length(mm)
    323
  • Handle length(mm)
    252
  • JAN Code
    4519391019004
  • Trusco Cords
    393-6228
  • Weights(g)
    118
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The antibacterial stainless steel product series is made using materials which are in themselves antibacterial.
· The action of the copper ions help ensure safety.
· The unique shape of the handle helps alleviate finger pain during long-term use.
[Applications]
· Emphasizing hygiene in research facilities, food processing plants, kitchens, medical / long-term care facilities for the elderly, etc. Preventing the causes of food poisoning, etc., on/in containers, eating utensils and tools.

Specifications of K02700000080

  • Product Type
    Ladle
  • Capacity(ml)
    150
  • Diameter(mm)
    90
  • Depth(mm)
    38
  • Length(mm)
    323
  • Handle length(mm)
    252
  • JAN Code
    4519391019004
  • Trusco Cords
    393-6228
  • Weights(g)
    118
  • Amount Of Content
    1 pc.
Part Number
K02700000080
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,519.00

LADLES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1