- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Specifications of 2389
-
- Product Type
- Other
-
- Material
- PVC
-
- Height(mm)
- 50
-
- Width(mm)
- 390
-
- Depth(mm)
- 295
-
- JAN Code
- 4560277213054
-
- Trusco Cords
- 418-2260
-
- Weights(g)
- 435
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 1,681.38
|
MEASURING CUPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Other
-
- Material
- PVC
-
- Height(mm)
- 50
-
- Width(mm)
- 390
-
- Depth(mm)
- 295
-
- JAN Code
- 4560277213054
-
- Trusco Cords
- 418-2260
-
- Weights(g)
- 435
-
- Internal Capacity
- 1 pc.
Product Description
[Features]
· Two can be stowed on a single shelf in a chemical storage area/medicine cabinet with a frontage opening of 900 mm. Four can be arranged on a single shelf of 1,800 mm.
Specifications of 2389
-
- Product Type
- Other
-
- Material
- PVC
-
- Height(mm)
- 50
-
- Width(mm)
- 390
-
- Depth(mm)
- 295
-
- JAN Code
- 4560277213054
-
- Trusco Cords
- 418-2260
-
- Weights(g)
- 435
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 1,681.38
|
MEASURING CUPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?