(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TPX® Beaker (with Handle)

TPX® Beaker (with Handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 282.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1054E
1056E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Outside Diameter
(mm)
Height
(mm)
JAN Code Trusco Cords Internal Capacity

฿ 282.00

BEAKERS 1 Piece(s) 1 Day(s) 500 50 92 120 4560277210305 291-6665 1 pc.

฿ 673.00

BEAKERS 1 Piece(s) Same day 2000 100 137 200 4560277210329 291-6681 1 pc.

Basic Specifications

  • Product Type
    Beaker and Measuring Cup
  • Material
    TPX
  • Heat Resistant Temperature(°C)
    170
  • Specification details
    With Handle, with Scale
  • Internal Capacity
    1 pc.

Product Description

Made of TPX (R) resin, which has excellent chemical resistance, heat resistance, and transparency.Since the bottom is flat, stirring with a stirrer is possible.Autoclaving (121℃) is also possible.

Part Number
1054E
1056E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Outside Diameter
(mm)
Height
(mm)
JAN Code Trusco Cords Internal Capacity

฿ 282.00

BEAKERS 1 Piece(s) 1 Day(s) 500 50 92 120 4560277210305 291-6665 1 pc.

฿ 673.00

BEAKERS 1 Piece(s) Same day 2000 100 137 200 4560277210329 291-6681 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is made of TPXR resin which is extremely excellent in chemicals resistance, heat resistance and transparency.

Materials

●TPXR Resin