(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TPX® Beaker

TPX® Beaker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 117.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1041E
1042E
1043E
1044E
1045E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Outside Diameter
(mm)
Height
(mm)
JAN Code Trusco Cords Weights
(g)
Internal Capacity

฿ 117.00

BEAKERS 1 Piece(s) 1 Day(s) 100 10 57 71 4560277210237 291-6711 25 1 pc.

฿ 141.00

BEAKERS 1 Piece(s) Same day 200 20 70 92 4560277210244 291-6720 40 1 pc.

฿ 164.00

BEAKERS 1 Piece(s) 12 Day(s) 300 25 82 107 4560277210251 291-6738 50 1 pc.

฿ 251.00

BEAKERS 1 Piece(s) 12 Day(s) 500 50 92 120 4560277210268 291-6746 68 1 pc.

฿ 500.00

BEAKERS 1 Piece(s) 1 Day(s) 1000 50 116 152 4560277210275 291-6754 107 1 pc.

Basic Specifications

  • Product Type
    Beaker and Measuring Cup
  • Material
    TPX
  • Heat Resistant Temperature(°C)
    170
  • Specification details
    Without Handle, with Scale
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A TPX resin product with excellent chemical and heat resistance as well as extremely high levels of transparency.
· The base surface is flat, allowing for agitating with an agitating bar.
· Can be autoclaved (at 121°C).

Part Number
1041E
1042E
1043E
1044E
1045E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Outside Diameter
(mm)
Height
(mm)
JAN Code Trusco Cords Weights
(g)
Internal Capacity

฿ 117.00

BEAKERS 1 Piece(s) 1 Day(s) 100 10 57 71 4560277210237 291-6711 25 1 pc.

฿ 141.00

BEAKERS 1 Piece(s) Same day 200 20 70 92 4560277210244 291-6720 40 1 pc.

฿ 164.00

BEAKERS 1 Piece(s) 12 Day(s) 300 25 82 107 4560277210251 291-6738 50 1 pc.

฿ 251.00

BEAKERS 1 Piece(s) 12 Day(s) 500 50 92 120 4560277210268 291-6746 68 1 pc.

฿ 500.00

BEAKERS 1 Piece(s) 1 Day(s) 1000 50 116 152 4560277210275 291-6754 107 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is made of TPXR resin which is extremely excellent in chemicals resistance, heat resistance and transparency.

Materials

●TPXR Resin