(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
POM-30 |
POM-60 |
POM-120 |
POM-200 |
POM-220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailed capacity | Height (mm) |
Outer Diameter (mm) |
Opening Internal Diameter (mm) |
Applicable Specific Gravity (kg) |
JAN Code | Trusco Code | Specifications | Mass (kg) (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,352.75 |
DRUMS | 1 Piece(s) | 10 Day(s) | Up to 49 | 30 | 498 | 314 | φ 255 | X31 | 4906301300015 | 759-1837 | With handle | 2.7 | 1 pc. | ||
฿ 7,067.00 |
DRUMS | 1 Piece(s) | 10 Day(s) | 50~99 | 60 | 618 | 400 | φ327 | Y90 | 4906301300022 | 759-1845 | With handle | 3.5 | 1 pc. | ||
฿ 6,539.94 |
DRUMS | 1 Piece(s) | 12 Day(s) | 100 to 199 | 120 | 793 | 489 | φ394 | X190 | 4906301300039 | 759-1802 | - | 6.2 | 1 pc. | ||
฿ 9,365.86 |
DRUMS | 1 Piece(s) | 10 Day(s) | 201 or More | 203 | 882 | 586 | φ521 | X230 | 4906301300046 | 759-1811 | - | 11.6 | 1 pc. | ||
฿ 8,927.81 |
DRUMS | 1 Piece(s) | 12 Day(s) | 201 or More | 220 | 978 | 586 | φ469 | Y280 | 4906301300053 | 759-1829 | - | 9.9 | 1 pc. |
[Features]
·UN (International Recommendations for the Carriage of Dangerous Goods) has been obtained.
·It is a functional open-top type.
·The container also has a unique airtight structure, and the flange on the top of the main unit absorbs the excessive load applied to the gasket, maintaining airtightness.
[Applications]
·It can be used mainly for transporting and storing emulsions, powders, solids, etc., including industrial chemicals, paints, foods, pharmaceuticals, and agricultural products.
Part Number |
---|
POM-30 |
POM-60 |
POM-120 |
POM-200 |
POM-220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailed capacity | Height (mm) |
Outer Diameter (mm) |
Opening Internal Diameter (mm) |
Applicable Specific Gravity (kg) |
JAN Code | Trusco Code | Specifications | Mass (kg) (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,352.75 |
DRUMS | 1 Piece(s) | 10 Day(s) | Up to 49 | 30 | 498 | 314 | φ 255 | X31 | 4906301300015 | 759-1837 | With handle | 2.7 | 1 pc. | ||
฿ 7,067.00 |
DRUMS | 1 Piece(s) | 10 Day(s) | 50~99 | 60 | 618 | 400 | φ327 | Y90 | 4906301300022 | 759-1845 | With handle | 3.5 | 1 pc. | ||
฿ 6,539.94 |
DRUMS | 1 Piece(s) | 12 Day(s) | 100 to 199 | 120 | 793 | 489 | φ394 | X190 | 4906301300039 | 759-1802 | - | 6.2 | 1 pc. | ||
฿ 9,365.86 |
DRUMS | 1 Piece(s) | 10 Day(s) | 201 or More | 203 | 882 | 586 | φ521 | X230 | 4906301300046 | 759-1811 | - | 11.6 | 1 pc. | ||
฿ 8,927.81 |
DRUMS | 1 Piece(s) | 12 Day(s) | 201 or More | 220 | 978 | 586 | φ469 | Y280 | 4906301300053 | 759-1829 | - | 9.9 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?