(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PS-20-A |
PS-60-A |
PS-100-AW |
PS-200-AW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailed capacity | Color | Height (mm) |
Outer Diameter (mm) |
Opening Internal Diameter (mm) |
Applicable Specific Gravity (kg) |
Trusco Code | Test Pressure (Air/Water Pressure) (KPa) |
Mass (kg) (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,660.00 |
DRUMS | 1 Piece(s) | 35 Day(s) | Up to 49 | 21 | Blue | 414 | 289 | φ50 | x1.4 | 759-2159 | 20/250 | 2.9 | 1 unit | ||
฿ 4,592.00 |
DRUMS | 1 Piece(s) | 35 Day(s) | 50~99 | 61 | Green | 585 | 390 | φ50 | - | 759-2167 | 20/250 | 6 | 1 unit | ||
฿ 6,693.00 |
DRUMS | 1 Piece(s) | 35 Day(s) | 100 to 199 | 103 | Blue | 770 | 440 | φ58.6・φ24 | Y1.5 | 759-2132 | 20/150 | 14.1 | 1 unit | ||
฿ 7,949.00 |
DRUMS | 1 Piece(s) | 45 Day(s) | 201 or More | 203 | Black | 890 | 585 | φ58.6・φ24 | Y1.5 | 759-2141 | 20/150 | 24.5 | 1 unit |
[Features]
· Protective exterior is a JIS compliant steel drum.
· Inside is a polyethylene liner with excellent chemical resistance.
[Applications]
· For transporting and storing industrial chemicals, food or pharmaceutical products.
Part Number |
---|
PS-20-A |
PS-60-A |
PS-100-AW |
PS-200-AW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailed capacity | Color | Height (mm) |
Outer Diameter (mm) |
Opening Internal Diameter (mm) |
Applicable Specific Gravity (kg) |
Trusco Code | Test Pressure (Air/Water Pressure) (KPa) |
Mass (kg) (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,660.00 |
DRUMS | 1 Piece(s) | 35 Day(s) | Up to 49 | 21 | Blue | 414 | 289 | φ50 | x1.4 | 759-2159 | 20/250 | 2.9 | 1 unit | ||
฿ 4,592.00 |
DRUMS | 1 Piece(s) | 35 Day(s) | 50~99 | 61 | Green | 585 | 390 | φ50 | - | 759-2167 | 20/250 | 6 | 1 unit | ||
฿ 6,693.00 |
DRUMS | 1 Piece(s) | 35 Day(s) | 100 to 199 | 103 | Blue | 770 | 440 | φ58.6・φ24 | Y1.5 | 759-2132 | 20/150 | 14.1 | 1 unit | ||
฿ 7,949.00 |
DRUMS | 1 Piece(s) | 45 Day(s) | 201 or More | 203 | Black | 890 | 585 | φ58.6・φ24 | Y1.5 | 759-2141 | 20/150 | 24.5 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?