(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Airtight Container DSP Series (F Type)

Compact Airtight Container DSP Series (F Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 251.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DSP-3F-BK
DSP-3F-W
DSP-4F-BK
DSP-4F-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Color JAN code Trusco code Amount Of Content

฿ 251.70

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 155 3 Black 4968838900090 722-4290 1 pc.

฿ 251.70

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 155 3 White 4968838900083 722-4303 1 pc.

฿ 358.16

CASES 1 Piece(s) 14 Day(s) 199 4 Black 4968838900113 722-4311 1 pc.

฿ 358.16

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 199 4 White 4968838900106 722-4320 1 pc.

Basic Specifications

Product Description

A box-shaped container developed as a fully open type, small, light, and simple airtight container.
[Features]
·As a simple airtight container with a simple structure consisting of only a main body and a lid, it is useful for filling highly viscous contents.
·Since it can be resealed, the contents can be used separately.
·There is no rust or unevenness, which is a problem with metal cans.
·Polypropylene (PP) that meets the standards of the Food Sanitation Law is used.
[Applications]
·Ideal for selling water-based paints, adhesives, foods, and cosmetics in small quantities for retail and commercial use.

Part Number
DSP-3F-BK
DSP-3F-W
DSP-4F-BK
DSP-4F-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Color JAN code Trusco code Amount Of Content

฿ 251.70

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 155 3 Black 4968838900090 722-4290 1 pc.

฿ 251.70

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 155 3 White 4968838900083 722-4303 1 pc.

฿ 358.16

CASES 1 Piece(s) 14 Day(s) 199 4 Black 4968838900113 722-4311 1 pc.

฿ 358.16

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 199 4 White 4968838900106 722-4320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1