(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ball

Ball

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GHAH396

  • Product Model
    Round
  • Material
    PP
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • Color
    White
  • External Dimensions: Width(mm)
    234
  • External Dimensions: Depth(mm)
    243
  • External Dimensions: Height(mm)
    103
  • JAN Code
    4971881134404
  • Trusco Code
    773-1582
  • Amount Of Content
    1 pc.
Part Number
GHAH396
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 230.93

COLANDERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Round
  • Material
    PP
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • Color
    White
  • External Dimensions: Width(mm)
    234
  • External Dimensions: Depth(mm)
    243
  • External Dimensions: Height(mm)
    103
  • JAN Code
    4971881134404
  • Trusco Code
    773-1582
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy-to-wash design and the materials have undergone anti-bacterial treatment for peace of mind.
[Applications]
· Can be used to hold items near a sink or basin

Specifications of GHAH396

  • Product Model
    Round
  • Material
    PP
  • Height (Outer Dimension)(mm)
    ~ 150
  • Width (Outer Dimension)(mm)
    ~ 300
  • Depth (Outer Dimension)(mm)
    201 ~ 300
  • Color
    White
  • External Dimensions: Width(mm)
    234
  • External Dimensions: Depth(mm)
    243
  • External Dimensions: Height(mm)
    103
  • JAN Code
    4971881134404
  • Trusco Code
    773-1582
  • Amount Of Content
    1 pc.
Part Number
GHAH396
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 230.93

COLANDERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1