(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SH-6038B-G |
SH-6038FC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
JAN Code | Trusco Code | Plate Thickness (mm) |
Hole Diameter x Pitch (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,003.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | Punching Duckboard | 545 | 320 | 10 | 4580128946948 | 753-0871 | 1 | 12 x 17 | 1 pc. | ||
฿ 2,708.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | Lid | 632 | 411 | 20 | 4580128946917 | 753-0897 | 0.7 | - | 1 pc. |
[Features]
· Can be washed clean with a sponge scourer.
· Machined from a single sheet of steel, and therefore free of joins in which contaminants could become trapped.
· Large perforations with 12 mm diameter aid draining.
[Applications]
· Place on top of a hotel pan for use as a board to drain water or frying oil from food.
Part Number |
---|
SH-6038B-G |
SH-6038FC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
JAN Code | Trusco Code | Plate Thickness (mm) |
Hole Diameter x Pitch (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,003.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | Punching Duckboard | 545 | 320 | 10 | 4580128946948 | 753-0871 | 1 | 12 x 17 | 1 pc. | ||
฿ 2,708.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | Lid | 632 | 411 | 20 | 4580128946917 | 753-0897 | 0.7 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?