(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18-8 Mesh Ball

18-8 Mesh Ball

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 755.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FKM-15
FKM-18
FKM-21
FKM-24
FKM-27
FKM-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) Size (Bore) Capacity
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Inner Diameter
(mm)
Depth
(mm)
JAN Code Trusco Code Amount Of Content

฿ 755.43

STAINLESS STEEL BOWLS 4 Piece(s) 5 Day(s) - 15 cm 0.85 66 160 150 64 4537982002013 753-0722 1 pc.

฿ 1,054.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) - 18 cm 1.33 74 192 180 72 4537982002020 753-0731 1 pc.

฿ 1,318.00

STAINLESS STEEL BOWLS 1 Piece(s) 19 Day(s) - 21 cm 2.2 84 225 210 82 4537982002037 753-0749 1 pc.

฿ 1,741.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) - 24 cm 3.2 95 256 240 93 4537982002044 753-0757 1 pc.

฿ 2,411.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) - 27 cm 4.55 107 291 270 105 4537982002051 753-0765 1 pc.

฿ 2,863.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) 10 Pieces 30 cm 6.3 117 322 300 115 4537982002068 753-0773 1 pc.

Basic Specifications

  • Product Type
    Bowl
  • Material
    Stainless Steel
  • Plate Thickness(mm)
    0.5
  • Punching Hole Diameter(mm)
    2
  • Amount Of Content
    1 pc.

Product Description

Rust-resistant and durable stainless steel mesh ball.
[Features]
·The perforated mesh finish drains water well and lasts longer than a colander.
·There is no need to worry about injury or contamination due to frayed mesh wires.
·The hole diameter is about ⌀2 (about 2 mm in diameter).
[Applications]
·Draining food, cleaning parts, etc.
·food manufacturer.
·Parts processing manufacturer.

Part Number
FKM-15
FKM-18
FKM-21
FKM-24
FKM-27
FKM-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) Size (Bore) Capacity
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Inner Diameter
(mm)
Depth
(mm)
JAN Code Trusco Code Amount Of Content

฿ 755.43

STAINLESS STEEL BOWLS 4 Piece(s) 5 Day(s) - 15 cm 0.85 66 160 150 64 4537982002013 753-0722 1 pc.

฿ 1,054.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) - 18 cm 1.33 74 192 180 72 4537982002020 753-0731 1 pc.

฿ 1,318.00

STAINLESS STEEL BOWLS 1 Piece(s) 19 Day(s) - 21 cm 2.2 84 225 210 82 4537982002037 753-0749 1 pc.

฿ 1,741.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) - 24 cm 3.2 95 256 240 93 4537982002044 753-0757 1 pc.

฿ 2,411.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) - 27 cm 4.55 107 291 270 105 4537982002051 753-0765 1 pc.

฿ 2,863.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) 10 Pieces 30 cm 6.3 117 322 300 115 4537982002068 753-0773 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1