(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Rice Bin 2 kg

Airtight Rice Bin 2 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 750991

  • Product Type
    Other
  • Capacity
    2L
  • Width(mm)
    167
  • Depth(mm)
    110
  • Height(mm)
    293
  • JAN Code
    4974908750991
  • Trusco Code
    479-4184
  • Amount Of Content
    1 pc.
Part Number
750991
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 342.39

KITCHEN CASES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Capacity
    2L
  • Width(mm)
    167
  • Depth(mm)
    110
  • Height(mm)
    293
  • JAN Code
    4974908750991
  • Trusco Code
    479-4184
  • Amount Of Content
    1 pc.

Product Description

It has a measuring cup with scale and can be stored in an airtight container, making it suitable for storing grains such as rice.

Specifications of 750991

  • Product Type
    Other
  • Capacity
    2L
  • Width(mm)
    167
  • Depth(mm)
    110
  • Height(mm)
    293
  • JAN Code
    4974908750991
  • Trusco Code
    479-4184
  • Amount Of Content
    1 pc.
Part Number
750991
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 342.39

KITCHEN CASES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1