(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Container, Tight Lock, Round

Storage Container, Tight Lock, Round

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 334603

  • Capacity(l)
    ~ 1.0
  • Width(mm)
    0.27
  • External Dimensions (Diameter X Height)(mm)
    107×59
  • JAN Code
    4974908334603
  • Trusco Code
    355-5372
  • Upper Temperature Limit(°C)
    -20~110
  • Mass(g)
    59
  • Amount Of Content
    1 pc.
Part Number
334603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 154.82

KITCHEN CASES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Capacity(l)
    ~ 1.0
  • Width(mm)
    0.27
  • External Dimensions (Diameter X Height)(mm)
    107×59
  • JAN Code
    4974908334603
  • Trusco Code
    355-5372
  • Upper Temperature Limit(°C)
    -20~110
  • Mass(g)
    59
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With seal and 4 clips for full airtightness, this container is both heat- and cold-resistant, with no risk of leakage of liquids or odors.
· Container with handy graduations.
· Seal can be removed easily for washing.
· Easy-clean design, with a smooth-surfaced main body.
· Silver-ion technology gives the container an antibacterial function.

Specifications of 334603

  • Capacity(l)
    ~ 1.0
  • Width(mm)
    0.27
  • External Dimensions (Diameter X Height)(mm)
    107×59
  • JAN Code
    4974908334603
  • Trusco Code
    355-5372
  • Upper Temperature Limit(°C)
    -20~110
  • Mass(g)
    59
  • Amount Of Content
    1 pc.
Part Number
334603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 154.82

KITCHEN CASES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1