(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GMK-180 |
GMK-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Effective inside dimension: width (mm) |
Effective inside dimension: depth (mm) |
Effective inside dimension: height (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 283.33 |
PARTS CASE | 1 Piece(s) | Same day | 46.5 | 180 | 108.5 | 170 | 90 | 38 | 4582497200799 | 497-1078 | 1 pc. | ||
฿ 384.00 |
PLASTIC CASE | 1 Piece(s) | 7 Day(s) | 50 | 250 | 130 | 240 | 112 | 45 | 4582497200805 | 497-1086 | 1 pc. |
[Features]
· A box featuring an original hinge structure in which protrusions have been eliminated.
· The lid can be stood upright and remain stable without falling.
· The sides feature a sturdy two-layer construction.
[Applications]
· Storage and management of small items.
Part Number |
---|
GMK-180 |
GMK-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Effective inside dimension: width (mm) |
Effective inside dimension: depth (mm) |
Effective inside dimension: height (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 283.33 |
PARTS CASE | 1 Piece(s) | Same day | 46.5 | 180 | 108.5 | 170 | 90 | 38 | 4582497200799 | 497-1078 | 1 pc. | ||
฿ 384.00 |
PLASTIC CASE | 1 Piece(s) | 7 Day(s) | 50 | 250 | 130 | 240 | 112 | 45 | 4582497200805 | 497-1086 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?