(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Calibrated Container Cap

Spray Container, Calibrated Container Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4210281000

  • Nozzle
    With nozzle
  • Product Details
    Tongari Cap
  • Width(mm)
    43
  • Height(mm)
    95
  • Depth(mm)
    43
  • Trusco Code
    772-6074
  • Features
    Peaked CAP convenient for liquid volume adjustment
  • Amount Of Content
    1 pc.
Part Number
4210281000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 85.76

SPRAY CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Nozzle
    With nozzle
  • Product Details
    Tongari Cap
  • Width(mm)
    43
  • Height(mm)
    95
  • Depth(mm)
    43
  • Trusco Code
    772-6074
  • Features
    Peaked CAP convenient for liquid volume adjustment
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Bottle with graduations and a pointed cap, convenient for adjusting the liquid volume.

Specifications of 4210281000

  • Nozzle
    With nozzle
  • Product Details
    Tongari Cap
  • Width(mm)
    43
  • Height(mm)
    95
  • Depth(mm)
    43
  • Trusco Code
    772-6074
  • Features
    Peaked CAP convenient for liquid volume adjustment
  • Amount Of Content
    1 pc.
Part Number
4210281000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 85.76

SPRAY CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1