(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Simple Container

Spray Container, Simple Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 0595100000

  • Capacity(ml)
    501 to 999
  • Nozzle
    No nozzle
  • Color
    Other
  • Product Details
    Container
  • Capacity details
    543ml
  • Color Details
    Transparency
  • Width(mm)
    67
  • Height(mm)
    169
  • Depth(mm)
    67
  • Trusco Code
    772-5949
  • Features
    Transparent Square Bottle
  • Amount Of Content
    1 pc.
Part Number
0595100000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 122.00

SPRAY CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Capacity(ml)
    501 to 999
  • Nozzle
    No nozzle
  • Color
    Other
  • Product Details
    Container
  • Capacity details
    543ml
  • Color Details
    Transparency
  • Width(mm)
    67
  • Height(mm)
    169
  • Depth(mm)
    67
  • Trusco Code
    772-5949
  • Features
    Transparent Square Bottle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Simple container with a stable feel.
· Can be used for a wide range of applications.

Specifications of 0595100000

  • Capacity(ml)
    501 to 999
  • Nozzle
    No nozzle
  • Color
    Other
  • Product Details
    Container
  • Capacity details
    543ml
  • Color Details
    Transparency
  • Width(mm)
    67
  • Height(mm)
    169
  • Depth(mm)
    67
  • Trusco Code
    772-5949
  • Features
    Transparent Square Bottle
  • Amount Of Content
    1 pc.
Part Number
0595100000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 122.00

SPRAY CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is a sense of stability, and it is a simple container.

Specification

●Color: Transparent