(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Canyon Spray H-500 (Free Type) (C356-000X-MB-R)

Spray Container, Canyon Spray H-500 (Free Type) (C356-000X-MB-R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C356-000X-MB-R
C356-000X-MB-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 328.17

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Red 4905459080015 484-2375 1 pc.

฿ 318.51

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Yellow 4905459080039 484-2383 1 pc.

Basic Specifications

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Capacity details
    500
  • Width(mm)
    110
  • Height(mm)
    240
  • Depth(mm)
    80
  • Mass(g)
    80
  • Discharge Quantity(cc)
    1.2cc(TSG-1000)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can spray continuously from any angle.
· Filter over mouth of suction tube stops blockages caused by dust entering tube.
· Spray volume can be adjusted by rotating nozzle.

Part Number
C356-000X-MB-R
C356-000X-MB-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 328.17

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Red 4905459080015 484-2375 1 pc.

฿ 318.51

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Yellow 4905459080039 484-2383 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1