(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Spray Gun (Foam Injection) (TSG-500F-R)

Spray Container, Spray Gun (Foam Injection) (TSG-500F-R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-500F-R
TSG-800F-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity details
(ml)
Height
(mm)
Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 354.78

SPRAY BOTTLES 1 Piece(s) Same day 500 500 240 100 4989999365832 754-2542 1 pc.

฿ 388.89

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 501 to 999 800 270 106 4989999365849 754-2551 1 pc.

Basic Specifications

  • Nozzle
    With nozzle
  • Color
    Red
  • Discharge Quantity(cc)
    1.1cc
  • Heat Resistant Temperature(°C)
    50ml
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It can be used as a liquid sprayer for water-soluble liquids.
· Excellent economic efficiency and durability.
· A bottle shape with excellent stability.

Part Number
TSG-500F-R
TSG-800F-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity details
(ml)
Height
(mm)
Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 354.78

SPRAY BOTTLES 1 Piece(s) Same day 500 500 240 100 4989999365832 754-2542 1 pc.

฿ 388.89

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 501 to 999 800 270 106 4989999365849 754-2551 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1