(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Spray Gun (Foam Injection) Flexible Type

Spray Container, Spray Gun (Foam Injection) Flexible Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSG-500FG-R

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Color
    Red
  • Capacity details(ml)
    500
  • Height(mm)
    240
  • Diameter(mm)
    100
  • JAN Code
    4989999365856
  • Trusco Code
    754-2569
  • Discharge Quantity(cc)
    1.1cc
  • Heat Resistant Temperature(°C)
    50ml
  • Specifications
    Freely Type
  • Amount Of Content
    1 pc.
Part Number
TSG-500FG-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 385.01

SPRAY BOTTLES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Color
    Red
  • Capacity details(ml)
    500
  • Height(mm)
    240
  • Diameter(mm)
    100
  • JAN Code
    4989999365856
  • Trusco Code
    754-2569
  • Discharge Quantity(cc)
    1.1cc
  • Heat Resistant Temperature(°C)
    50ml
  • Specifications
    Freely Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It can be used as a liquid sprayer for water-soluble liquids.
· Excellent economic efficiency and durability.
· A bottle shape with excellent stability.

Specifications of TSG-500FG-R

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Color
    Red
  • Capacity details(ml)
    500
  • Height(mm)
    240
  • Diameter(mm)
    100
  • JAN Code
    4989999365856
  • Trusco Code
    754-2569
  • Discharge Quantity(cc)
    1.1cc
  • Heat Resistant Temperature(°C)
    50ml
  • Specifications
    Freely Type
  • Amount Of Content
    1 pc.
Part Number
TSG-500FG-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 385.01

SPRAY BOTTLES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1