(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
2160 |
2161 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity details (ml) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,227.00 |
BOTTLES | 1 Pack(s) |
60 Pieces Per Package |
10 Day(s) | 1000 | 114 | 4560277212637 | 354-0529 | 112 | A Box (60 pieces) | ||
฿ 10,857.00 |
BOTTLES | 1 Pack(s) |
40 Pieces Per Package |
1 Day(s) | 1500 | 159 | 4560277212644 | 354-0537 | 145 | A Box (40 pieces) |
[Features]
· Cylindrical shape facilitates removal of high-viscosity contents.
· Flat lid allows vertical stacking when stored.
· Widely used as a storage and transport container for liquid crystal materials.
Part Number |
---|
2160 |
2161 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity details (ml) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,227.00 |
BOTTLES | 1 Pack(s) |
60 Pieces Per Package |
10 Day(s) | 1000 | 114 | 4560277212637 | 354-0529 | 112 | A Box (60 pieces) | ||
฿ 10,857.00 |
BOTTLES | 1 Pack(s) |
40 Pieces Per Package |
1 Day(s) | 1500 | 159 | 4560277212644 | 354-0537 | 145 | A Box (40 pieces) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?