(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clear Wide-Mouthed Bottle

Clear Wide-Mouthed Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 114.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2013
2014
2015
2016
2017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity details
(ml)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 114.00

BOTTLES 200 Piece(s) 12 Day(s) 100 to 249 100 10 97 4560277211371 354-0341 25 200 pcs

฿ 147.00

BOTTLES 100 Piece(s) 12 Day(s) 250 to 499 250 25 127 4560277211388 354-0359 29 100 pcs.

฿ 254.00

BOTTLES 100 Piece(s) 12 Day(s) 500~999 500 20 163 4560277211395 354-0367 53 100 pcs.

฿ 325.00

BOTTLES 50 Piece(s) 12 Day(s) 1000 to 1999 1000 50 200 4560277211401 354-0375 83.5 50 pcs.

฿ 715.00

BOTTLES 30 Piece(s) 12 Day(s) 2000 or More 2000 100 246 4560277211418 354-0383 160 30 pcs.

Basic Specifications

  • Main Body Material
    K-RESIN
  • Heat Resistant Temperature
    65℃
  • Specifications
    Without Inner Plug, Graduated

Product Description

[Features]
· Leak-free, even without an inner seal. Saves labor, with no need to perform the bothersome task of removing an inner seal.
· Compliant with FDA standard 177.1640, USP Class IV, and Notification No. 98 and Ordinance No. 17 of the Ministry of Health, Labor and Welfare of Japan. Registered under the voluntary restrictions of the Japan Hygienic Olefin and Styrene Plastics Association (JHOSPA).
· Does not use plasticizers (DOA or DOP) or antioxidants (BHT or BHA), etc., and can therefore be used as a food container or for medical purposes.

Part Number
2013
2014
2015
2016
2017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity details
(ml)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 114.00

BOTTLES 200 Piece(s) 12 Day(s) 100 to 249 100 10 97 4560277211371 354-0341 25 200 pcs

฿ 147.00

BOTTLES 100 Piece(s) 12 Day(s) 250 to 499 250 25 127 4560277211388 354-0359 29 100 pcs.

฿ 254.00

BOTTLES 100 Piece(s) 12 Day(s) 500~999 500 20 163 4560277211395 354-0367 53 100 pcs.

฿ 325.00

BOTTLES 50 Piece(s) 12 Day(s) 1000 to 1999 1000 50 200 4560277211401 354-0375 83.5 50 pcs.

฿ 715.00

BOTTLES 30 Piece(s) 12 Day(s) 2000 or More 2000 100 246 4560277211418 354-0383 160 30 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1