(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Clear Chest Deep Drawer-Type

Super Clear Chest Deep Drawer-Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 750.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCE-010-BL
SCE-010-BR
SCE-030-BL
SCE-030-BR
SCE-050-BL
SCE-050-BR
SCE-070-BL
SCE-070-BR
SCE-1000-BL
SCE-1000-BR
SCE-100-BL
SCE-100-BR
SCE-320-BL
SCE-320-BR
SCE-440-BL
SCE-440-BR
SCE-600-BL
SCE-600-BR
SCE-S1000-BL
SCE-S1000-BR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Details Type Color Width x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer internal dimensions (width x depth x height)
(mm)
Drawer color Specifications Amount Of Content

฿ 877.00

CHESTS 1 Piece(s) 10 Day(s) ~200 1 tier type White/Clear Blue 320×390×180 4905009996841 494-3619 1.03 260×360×128 Clear Blue Finished product 1 unit

฿ 814.00

CHESTS 1 Piece(s) 19 Day(s) ~200 1 tier type White/Clear Brown 320×390×180 4905009996834 494-3627 1.03 260×360×128 Clear Brown Finished product 1 unit

฿ 2,190.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 3 tier type White/Clear Blue 320×390×529 4905009996865 494-3635 2.62 260×360×128 Clear Blue Finished product 1 unit

฿ 2,190.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 3 tier type White/Clear Brown 320×390×529 4905009996858 494-3643 2.62 260×360×128 Clear Brown Finished product 1 unit

฿ 3,305.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 5 tier type White/Clear Blue 320×390×832 4905009996889 494-3651 5.45 260×360×128 Clear Blue Finished product 1 unit

฿ 3,305.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 5 tier type White/Clear Brown 320×390×832 4905009996872 494-3660 5.45 260×360×128 Clear Brown Finished product 1 unit

฿ 4,519.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 7 tier type White/Clear Blue 320×390×1135 4905009996902 494-3678 5.5 260×360×128 Clear Blue Finished product 1 unit

฿ 4,519.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 7 tier type White/Clear Brown 320×390×1135 4905009996896 494-3686 5.5 260×360×128 Clear Brown Finished product 1 unit

฿ 3,892.00

CHESTS 1 Piece(s) 10 Day(s) 301 or More 10 tier type White/Clear Blue 320×390×1084 4905009996964 494-3694 6.55 260×360×77 Clear Blue Finished product 1 unit

฿ 3,892.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 10 tier type White/Clear Brown 320×390×1084 4905009996957 494-3708 6.55 260×360×77 Clear Brown Finished product 1 unit

฿ 750.00

CHESTS 1 Piece(s) 10 Day(s) ~200 1 tier type White/Clear Blue 320×390×130 4905009996926 494-3716 0.92 260×360×77 Clear Blue Finished product 1 unit

฿ 750.00

CHESTS 1 Piece(s) 12 Day(s) ~200 1 tier type White/Clear Brown 320×390×130 4905009996919 494-3724 0.92 260×360×77 Clear Brown Finished product 1 unit

฿ 2,437.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 3 Rows Deep 2 Rows Type White/Clear Blue 320×390×680 4905009996988 494-3732 3.4 260 x 360 x 128 (deep), 77 (shallow) Clear Blue Finished product 1 unit

฿ 2,437.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 3 Rows Deep 2 Rows Type White/Clear Brown 320×390×680 4905009996971 494-3741 3.4 260 x 360 x 128 (deep), 77 (shallow) Clear Brown Finished product 1 unit

฿ 3,612.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 4 Rows Deep 4 Rows Type White/Clear Blue 320×390×1084 4905009997008 494-3759 5.5 260 x 360 x 128 (deep), 77 (shallow) Clear Blue Finished product 1 unit

฿ 3,612.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 4 Rows Deep 4 Rows Type White/Clear Brown 320×390×1084 4905009996995 494-3767 5.5 260 x 360 x 128 (deep), 77 (shallow) Clear Brown Finished product 1 unit

฿ 2,629.00

CHESTS 1 Piece(s) 10 Day(s) 301 or More 6 tier type White/Clear Blue 320×390×680 4905009996940 494-3775 4.1 260×360×77 Clear Blue Finished product 1 unit

฿ 2,629.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 6 tier type White/Clear Brown 320×390×680 4905009996933 494-3783 4.1 260×360×77 Clear Brown Finished product 1 unit

฿ 3,385.00

CHESTS 1 Piece(s) 10 Day(s) 301 or More 10 tier type White/Clear Blue 320×390×832 4905009997381 494-3791 5.53 260×360×55 Clear Blue Finished Goods, with Caster 1 unit

฿ 3,385.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 10 tier type White/Clear Brown 320×390×832 4905009997374 494-3805 5.53 260×360×55 Clear Brown Finished Goods, with Caster 1 unit

Basic Specifications

  • Width (mm)
    251 to 350
  • Load Resistance(kg)
    2
  • Amount Of Content
    1 unit

Product Description

[Features]
· Filing cabinet with transparent polystyrene drawers for easy identification of the contents.
· Easy lock mechanism prevents the drawer from falling out.
[Applications]
· Convenient for organizing and storing documents in offices, etc.

Part Number
SCE-010-BL
SCE-010-BR
SCE-030-BL
SCE-030-BR
SCE-050-BL
SCE-050-BR
SCE-070-BL
SCE-070-BR
SCE-1000-BL
SCE-1000-BR
SCE-100-BL
SCE-100-BR
SCE-320-BL
SCE-320-BR
SCE-440-BL
SCE-440-BR
SCE-600-BL
SCE-600-BR
SCE-S1000-BL
SCE-S1000-BR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Details Type Color Width x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer internal dimensions (width x depth x height)
(mm)
Drawer color Specifications Amount Of Content

฿ 877.00

CHESTS 1 Piece(s) 10 Day(s) ~200 1 tier type White/Clear Blue 320×390×180 4905009996841 494-3619 1.03 260×360×128 Clear Blue Finished product 1 unit

฿ 814.00

CHESTS 1 Piece(s) 19 Day(s) ~200 1 tier type White/Clear Brown 320×390×180 4905009996834 494-3627 1.03 260×360×128 Clear Brown Finished product 1 unit

฿ 2,190.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 3 tier type White/Clear Blue 320×390×529 4905009996865 494-3635 2.62 260×360×128 Clear Blue Finished product 1 unit

฿ 2,190.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 3 tier type White/Clear Brown 320×390×529 4905009996858 494-3643 2.62 260×360×128 Clear Brown Finished product 1 unit

฿ 3,305.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 5 tier type White/Clear Blue 320×390×832 4905009996889 494-3651 5.45 260×360×128 Clear Blue Finished product 1 unit

฿ 3,305.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 5 tier type White/Clear Brown 320×390×832 4905009996872 494-3660 5.45 260×360×128 Clear Brown Finished product 1 unit

฿ 4,519.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 7 tier type White/Clear Blue 320×390×1135 4905009996902 494-3678 5.5 260×360×128 Clear Blue Finished product 1 unit

฿ 4,519.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 7 tier type White/Clear Brown 320×390×1135 4905009996896 494-3686 5.5 260×360×128 Clear Brown Finished product 1 unit

฿ 3,892.00

CHESTS 1 Piece(s) 10 Day(s) 301 or More 10 tier type White/Clear Blue 320×390×1084 4905009996964 494-3694 6.55 260×360×77 Clear Blue Finished product 1 unit

฿ 3,892.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 10 tier type White/Clear Brown 320×390×1084 4905009996957 494-3708 6.55 260×360×77 Clear Brown Finished product 1 unit

฿ 750.00

CHESTS 1 Piece(s) 10 Day(s) ~200 1 tier type White/Clear Blue 320×390×130 4905009996926 494-3716 0.92 260×360×77 Clear Blue Finished product 1 unit

฿ 750.00

CHESTS 1 Piece(s) 12 Day(s) ~200 1 tier type White/Clear Brown 320×390×130 4905009996919 494-3724 0.92 260×360×77 Clear Brown Finished product 1 unit

฿ 2,437.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 3 Rows Deep 2 Rows Type White/Clear Blue 320×390×680 4905009996988 494-3732 3.4 260 x 360 x 128 (deep), 77 (shallow) Clear Blue Finished product 1 unit

฿ 2,437.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 3 Rows Deep 2 Rows Type White/Clear Brown 320×390×680 4905009996971 494-3741 3.4 260 x 360 x 128 (deep), 77 (shallow) Clear Brown Finished product 1 unit

฿ 3,612.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 4 Rows Deep 4 Rows Type White/Clear Blue 320×390×1084 4905009997008 494-3759 5.5 260 x 360 x 128 (deep), 77 (shallow) Clear Blue Finished product 1 unit

฿ 3,612.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More Shallow 4 Rows Deep 4 Rows Type White/Clear Brown 320×390×1084 4905009996995 494-3767 5.5 260 x 360 x 128 (deep), 77 (shallow) Clear Brown Finished product 1 unit

฿ 2,629.00

CHESTS 1 Piece(s) 10 Day(s) 301 or More 6 tier type White/Clear Blue 320×390×680 4905009996940 494-3775 4.1 260×360×77 Clear Blue Finished product 1 unit

฿ 2,629.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 6 tier type White/Clear Brown 320×390×680 4905009996933 494-3783 4.1 260×360×77 Clear Brown Finished product 1 unit

฿ 3,385.00

CHESTS 1 Piece(s) 10 Day(s) 301 or More 10 tier type White/Clear Blue 320×390×832 4905009997381 494-3791 5.53 260×360×55 Clear Blue Finished Goods, with Caster 1 unit

฿ 3,385.00

CHESTS 1 Piece(s) 12 Day(s) 301 or More 10 tier type White/Clear Brown 320×390×832 4905009997374 494-3805 5.53 260×360×55 Clear Brown Finished Goods, with Caster 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1