(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Case, Fitted Unit Case (with Front Panel), Long Type

Storage Case, Fitted Unit Case (with Front Panel), Long Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,916.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UNIT-L3918
UNIT-L3923
UNIT-L3930
UNIT-L4418
UNIT-L4423
UNIT-L4430
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Capacity
(L)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Color Amount Of Content

฿ 2,916.25

CHEST 1 Piece(s) 10 Day(s) ~ 200 23 390×740×180 300×681×116 4904746454188 753-2008 3.18 1 pc.

฿ 3,155.49

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 37 390×740×230 298×679×166 4904746454287 753-2016 3.44 1 pc.

฿ 3,496.14

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 53 390×740×300 300×681×236 4904746454386 753-2024 4.21 1 pc.

฿ 3,265.96

CHEST 1 Piece(s) 19 Day(s) ~ 200 28 440×740×180 350×681×116 4904746454485 753-2032 3.31 1 pc.

฿ 3,605.58

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 40 440×740×230 348×679×166 4904746454584 753-2041 3.89 1 pc.

฿ 3,897.51

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 59 440×740×300 345×676×236 4904746454683 753-2059 4.49 1 pc.

Basic Specifications

  • Width (mm)
    351 ~
  • Color
    Cappuccino
  • Load Resistance(kg)
    5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Front panel has a frosted-glass design that fits in well with interior decor.
· At 74 cm deep, this long model is ideal for closets.
· The robust, high-quality design includes a built-in aluminum reinforcement plate that prevents the top panel from sagging. Even when multiple units are stacked, the lower ones will not be bent out of shape.
· The drawers can be opened and closed with approximately 1/7 of the force required by conventional products (compared to the company's other products).
· Joint fitting prevents the drawer from tipping forward when stacked.
· Stopper function prevents the drawer from falling out.
· Rubber feet are gentle on wooden floors and tatami matting. (Be sure to use these on the bottom drawer.)
· Handy index sticker included.
· To enable easy movement, casters with stoppers (sold separately) can be mounted.

Part Number
UNIT-L3918
UNIT-L3923
UNIT-L3930
UNIT-L4418
UNIT-L4423
UNIT-L4430
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Capacity
(L)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Color Amount Of Content

฿ 2,916.25

CHEST 1 Piece(s) 10 Day(s) ~ 200 23 390×740×180 300×681×116 4904746454188 753-2008 3.18 1 pc.

฿ 3,155.49

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 37 390×740×230 298×679×166 4904746454287 753-2016 3.44 1 pc.

฿ 3,496.14

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 53 390×740×300 300×681×236 4904746454386 753-2024 4.21 1 pc.

฿ 3,265.96

CHEST 1 Piece(s) 19 Day(s) ~ 200 28 440×740×180 350×681×116 4904746454485 753-2032 3.31 1 pc.

฿ 3,605.58

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 40 440×740×230 348×679×166 4904746454584 753-2041 3.89 1 pc.

฿ 3,897.51

CHEST 1 Piece(s) 10 Day(s) 201 ~ 300 59 440×740×300 345×676×236 4904746454683 753-2059 4.49 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1