(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Case, Natural Carry Stocker

Storage Case, Natural Carry Stocker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N-720

  • Color
    Clear
  • External Dimensions (Width X Depth X Height)(mm)
    390×720×330
  • Effective inside dimensions (frontage x depth x height)(mm)
    300×620×290
  • Capacity(L)
    53.9
  • JAN Code
    4905009437146
  • Trusco Code
    475-0209
  • Mass(g)
    2100
  • Amount Of Content
    1 pc.
Part Number
N-720
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 881.91

CASES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Color
    Clear
  • External Dimensions (Width X Depth X Height)(mm)
    390×720×330
  • Effective inside dimensions (frontage x depth x height)(mm)
    300×620×290
  • Capacity(L)
    53.9
  • JAN Code
    4905009437146
  • Trusco Code
    475-0209
  • Mass(g)
    2100
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Depth of 72 cm, offering plenty of storage space.
· With casters for convenient movement.
· 4 of these boxes fit in a "half-ken" space (approximately 90 cm wide) in a Japanese home.
· The box depth fits a typical closet size in a Japanese home.

Specifications of N-720

  • Color
    Clear
  • External Dimensions (Width X Depth X Height)(mm)
    390×720×330
  • Effective inside dimensions (frontage x depth x height)(mm)
    300×620×290
  • Capacity(L)
    53.9
  • JAN Code
    4905009437146
  • Trusco Code
    475-0209
  • Mass(g)
    2100
  • Amount Of Content
    1 pc.
Part Number
N-720
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 881.91

CASES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1