(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TFC-390 |
TFC-440 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (Width X Depth X Height) (mm) |
Effective inside dimensions (frontage x depth x height) (mm) |
Capacity (L) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,022.06 |
CASES | 1 Piece(s) | 10 Day(s) | 390×740×350 | 320×650×320 | 66.6 | 4905009759064 | 413-1185 | 2300 | 1 pc. | ||
฿ 1,256.23 |
CASES | 5 Piece(s) | 6 Day(s) | 440×740×350 | 370×650×320 | 77 | 4905009759057 | 413-1193 | 2500 | 1 pc. |
[Features]
· Robust plastic carrying box.
· Buckles fasten from below, giving a feeling of stability.
· Grooved lid facilitates stacking.
· With casters for convenient movement.
Part Number |
---|
TFC-390 |
TFC-440 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (Width X Depth X Height) (mm) |
Effective inside dimensions (frontage x depth x height) (mm) |
Capacity (L) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,022.06 |
CASES | 1 Piece(s) | 10 Day(s) | 390×740×350 | 320×650×320 | 66.6 | 4905009759064 | 413-1185 | 2300 | 1 pc. | ||
฿ 1,256.23 |
CASES | 5 Piece(s) | 6 Day(s) | 440×740×350 | 370×650×320 | 77 | 4905009759057 | 413-1193 | 2500 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?