(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inter-Locking Storage Case, Short Type

Inter-Locking Storage Case, Short Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of INLOCK-350M-H

  • Color
    Clear
  • External Dimensions Frontage(mm)
    52
  • External Dimensions Height(mm)
    390×550×350
  • Usable Inner Dimensions Frontage(mm)
    324×463×319
  • JAN Code
    4904746279385
  • Trusco Code
    753-1915
  • Mass(g)
    1900
  • Specifications
    With casters
  • Amount Of Content
    1 pc.
Part Number
INLOCK-350M-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,589.51

CLEAR CASE 4 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Color
    Clear
  • External Dimensions Frontage(mm)
    52
  • External Dimensions Height(mm)
    390×550×350
  • Usable Inner Dimensions Frontage(mm)
    324×463×319
  • JAN Code
    4904746279385
  • Trusco Code
    753-1915
  • Mass(g)
    1900
  • Specifications
    With casters
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Equipped with large casters for easy movement.
·With a depth of 55 cm, it fits neatly in a closet.

Specifications of INLOCK-350M-H

  • Color
    Clear
  • External Dimensions Frontage(mm)
    52
  • External Dimensions Height(mm)
    390×550×350
  • Usable Inner Dimensions Frontage(mm)
    324×463×319
  • JAN Code
    4904746279385
  • Trusco Code
    753-1915
  • Mass(g)
    1900
  • Specifications
    With casters
  • Amount Of Content
    1 pc.
Part Number
INLOCK-350M-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,589.51

CLEAR CASE 4 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1