(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buckle-Down Container: Plastic Buckles

Buckle-Down Container: Plastic Buckles

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 238.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BL-1.5-C
BL-2.3-C
BL-4.5-C
BL-6.6-C
BL-20L-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions (Width X Depth X Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Capacity
(L)
JAN Code Trusco Code Mass
(g)
Features 1 Features 2 Features 3 Amount Of Content

฿ 238.00

CASES 1 Piece(s) 12 Day(s) 210×165×95 155×120×80 1.5 4905009406166 390-0479 216 - - - 1 pc.

฿ 329.00

CASES 1 Piece(s) Same day 210×165×130 155×120×115 2.1 4905009406173 390-0509 263 - - - 1 pc.

฿ 360.00

CASES 1 Piece(s) 12 Day(s) 345×205×110 280×155×95 4.1 4905009406197 390-0541 441 - - - 1 pc.

฿ 451.00

CASES 1 Piece(s) Same day 345×205×165 280×155×150 6.5 4905009406203 390-0584 548 - - - 1 pc.

฿ 1,283.00

CASES 1 Piece(s) 10 Day(s) 710×300×160 620×240×135 20 4905009406272 490-2122 - The metal buckle easily holds on to the finger, thus making it easy to remove the lid. We made the handle part thicker so that the hand does not hurt when carrying heavy luggage. The metal buckle is covered with resin, which prevents the gloves or clothes from getting stuck into it while working. 1 pc.

Basic Specifications

  • Color
    Clear
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A plastic container with a lid and a buckle.
·The molded part of the buckle has a convex surface that makes it easier to grip the buckle and pull it away from the lid.
·The handle is thickened so that your hands will not hurt even when you carry heavy luggage.

Part Number
BL-1.5-C
BL-2.3-C
BL-4.5-C
BL-6.6-C
BL-20L-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions (Width X Depth X Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Capacity
(L)
JAN Code Trusco Code Mass
(g)
Features 1 Features 2 Features 3 Amount Of Content

฿ 238.00

CASES 1 Piece(s) 12 Day(s) 210×165×95 155×120×80 1.5 4905009406166 390-0479 216 - - - 1 pc.

฿ 329.00

CASES 1 Piece(s) Same day 210×165×130 155×120×115 2.1 4905009406173 390-0509 263 - - - 1 pc.

฿ 360.00

CASES 1 Piece(s) 12 Day(s) 345×205×110 280×155×95 4.1 4905009406197 390-0541 441 - - - 1 pc.

฿ 451.00

CASES 1 Piece(s) Same day 345×205×165 280×155×150 6.5 4905009406203 390-0584 548 - - - 1 pc.

฿ 1,283.00

CASES 1 Piece(s) 10 Day(s) 710×300×160 620×240×135 20 4905009406272 490-2122 - The metal buckle easily holds on to the finger, thus making it easy to remove the lid. We made the handle part thicker so that the hand does not hurt when carrying heavy luggage. The metal buckle is covered with resin, which prevents the gloves or clothes from getting stuck into it while working. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Put thickness on the handle part so that the hand does not hurt even when carrying heavy luggage.
●Since the convex surface is attached to the molded part of the buckle, it is easy to get caught on the finger and it is easy to remove the buckle from the l

Materials

●Main Body/Buckle: Polypropylene(PP)