(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox Veranda Slim 100

Toolbox Veranda Slim 100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of VERANDA-SLIM

  • Width(mm)
    701 ~ 900
  • Depth(mm)
    301 ~ 400
  • Height(mm)
    401 ~
  • Drawer Usable Inner Dimensions (Width x Depth x Height)(mm)
    710×265×462
  • Capacity(L)
    107
  • Dimensions (Width x Depth x Height)(mm)
    810×370×540
  • Color
    Green/Gray
  • JAN Code
    4904746273437
  • Trusco Code
    753-2067
  • Mass(g)
    3.8
  • Amount Of Content
    1 pc.
Part Number
VERANDA-SLIM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,847.85

TOOL BOXES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Width(mm)
    701 ~ 900
  • Depth(mm)
    301 ~ 400
  • Height(mm)
    401 ~
  • Drawer Usable Inner Dimensions (Width x Depth x Height)(mm)
    710×265×462
  • Capacity(L)
    107
  • Dimensions (Width x Depth x Height)(mm)
    810×370×540
  • Color
    Green/Gray
  • JAN Code
    4904746273437
  • Trusco Code
    753-2067
  • Mass(g)
    3.8
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Robust body design for excellent durability. With a depth of 37 cm, this slim model will fit even on a narrow veranda.
[Applications]
· With casters
· With drain plugs
· With eye holes for a padlock

Specifications of VERANDA-SLIM

  • Width(mm)
    701 ~ 900
  • Depth(mm)
    301 ~ 400
  • Height(mm)
    401 ~
  • Drawer Usable Inner Dimensions (Width x Depth x Height)(mm)
    710×265×462
  • Capacity(L)
    107
  • Dimensions (Width x Depth x Height)(mm)
    810×370×540
  • Color
    Green/Gray
  • JAN Code
    4904746273437
  • Trusco Code
    753-2067
  • Mass(g)
    3.8
  • Amount Of Content
    1 pc.
Part Number
VERANDA-SLIM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,847.85

TOOL BOXES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1