(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox RVBOX (with Caster) Standard Type

Toolbox RVBOX (with Caster) Standard Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RV1000

  • Frontage(mm)
    901 to 1100
  • Depth(mm)
    451 or More
  • Height(mm)
    401 or More
  • Color
    Dark green
  • Outer Dimensions (Width X Depth X Height)(mm)
    1000×500×500
  • Internal Dimensions: (Width x Depth x Height)(mm)
    875×385×390
  • Load Resistance(kg)
    80
  • JAN Code
    4905009020423
  • Trusco Code
    331-9555
  • Capacity(L)
    160
  • Material
    Polypropylene (PP)
  • Mass(kg)
    7.0
  • Amount Of Content
    1 unit
Part Number
RV1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,247.00

TOOL BOXES 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    901 to 1100
  • Depth(mm)
    451 or More
  • Height(mm)
    401 or More
  • Color
    Dark green
  • Outer Dimensions (Width X Depth X Height)(mm)
    1000×500×500
  • Internal Dimensions: (Width x Depth x Height)(mm)
    875×385×390
  • Load Resistance(kg)
    80
  • JAN Code
    4905009020423
  • Trusco Code
    331-9555
  • Capacity(L)
    160
  • Material
    Polypropylene (PP)
  • Mass(kg)
    7.0
  • Amount Of Content
    1 unit

Product Description

A toolbox ideal for storing leisure goods that can become cluttered in the back of a car.
[Features]
• Can also be used as a stepping stool.
• Includes casters for convenient mobility.
• Two commercially available padlocks (30 mm) can be attached to both sides of the handle.
• Lid is designed to prevent rainwater from entering.
[Application]
• Convenient as a storage product.

Specifications of RV1000

  • Frontage(mm)
    901 to 1100
  • Depth(mm)
    451 or More
  • Height(mm)
    401 or More
  • Color
    Dark green
  • Outer Dimensions (Width X Depth X Height)(mm)
    1000×500×500
  • Internal Dimensions: (Width x Depth x Height)(mm)
    875×385×390
  • Load Resistance(kg)
    80
  • JAN Code
    4905009020423
  • Trusco Code
    331-9555
  • Capacity(L)
    160
  • Material
    Polypropylene (PP)
  • Mass(kg)
    7.0
  • Amount Of Content
    1 unit
Part Number
RV1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,247.00

TOOL BOXES 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can also be used as footstool.
●With convenient caster for movement.
●Can attach a commercially available padlock(30mm) to the 2 sides of the holding hand.
●The lid is designed that rainwater is hard to come in.

Specification

●Capacity(L):160
●Color:Dark Green
●Outer Dimension(mm) W x D x H:1000 x 500 x 500
●Effective Inner Dimension(mm) W x D x H:875 x 385 x 390
●SPQ(piece):2
●Top Board Load Capacity: 80kg

Materials

●Polypropylene(PP)