(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox HDBOX (Deep Type)

Toolbox HDBOX (Deep Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 600D

  • Frontage(mm)
    501 to 700
  • Depth(mm)
    301 to 400
  • Height(mm)
    301 to 400
  • Color
    Gray/Moss Green
  • Outer Dimensions (Width X Depth X Height)(mm)
    600×375×380
  • Internal Dimensions: (Width x Depth x Height)(mm)
    490×280×330
  • Load Resistance(kg)
    80
  • JAN Code
    4905009259649
  • Trusco Code
    325-6243
  • Capacity(L)
    50
  • Material
    Polypropylene (PP)
  • Mass(kg)
    2.6
  • Amount Of Content
    1 unit
Part Number
600D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
JAN Code Trusco Code Capacity
(L)
Mass
(kg)
Amount Of Content

฿ 1,343.00

TOOL BOXES 1 Piece(s) 1 Day(s) 501 to 700 600×375×380 490×280×330 4905009259649 325-6243 50 2.6 1 unit

Basic Specifications

  • Depth(mm)
    301 to 400
  • Height(mm)
    301 to 400
  • Color
    Gray/Moss Green
  • Load Resistance(kg)
    80
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 unit

Product Description

Storage box HDBOX series with separate handles that is convenient to carry.[Features]· Great depth dimensions can accommodate tall items such as ski boots.· Step profile at the top of the lid prevents the upper box from slipping when stacked.· Single-sided buckle allows for easy opening/closing even when loaded in a car.[Applications]· Convenient for storing items.· Convenient for transporting items.

Specifications of 600D

  • Frontage(mm)
    501 to 700
  • Depth(mm)
    301 to 400
  • Height(mm)
    301 to 400
  • Color
    Gray/Moss Green
  • Outer Dimensions (Width X Depth X Height)(mm)
    600×375×380
  • Internal Dimensions: (Width x Depth x Height)(mm)
    490×280×330
  • Load Resistance(kg)
    80
  • JAN Code
    4905009259649
  • Trusco Code
    325-6243
  • Capacity(L)
    50
  • Material
    Polypropylene (PP)
  • Mass(kg)
    2.6
  • Amount Of Content
    1 unit
Part Number
600D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
JAN Code Trusco Code Capacity
(L)
Mass
(kg)
Amount Of Content

฿ 1,343.00

TOOL BOXES 1 Piece(s) 1 Day(s) 501 to 700 600×375×380 490×280×330 4905009259649 325-6243 50 2.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Boots and engineer boots are also deep type which also accepts items with height.
●Since it is a single-sided buckle, it is easy to open and close even while it is loaded in a car.
●Convenient to carry with flexible handle.
●Convenient for arranging an

Specification

●Color:Gray/Moss Green
●Top Board Load Capacity: 80kg

Materials

●Polypropylene(PP)