- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Container Bag Cross Tycon
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Laminating |
Trusco Code |
Amount Of Content |
|
฿ 1,979.52
|
CONTAINER BAGS
|
1 Piece(s)
|
|
1 Day(s)
|
NA |
461-8416 |
1 pc. |
|
฿ 2,172.67
|
CONTAINER BAGS
|
1 Piece(s)
|
|
1 Day(s)
|
Available |
461-8424 |
1 pc. |
Basic Specifications
-
- Product Type
- Container Bags
-
- Outer Diameter(mm)
- φ1100
-
- Height(mm)
- 1060
-
- Inlet Diameter(mm)
- φ1100
-
- Inlet Height(mm)
- 700
-
- Exhaust Port Outer Diameter(mm)
- φ500
-
- Exhaust Port Height(mm)
- 500
-
- Depth(mm)
- 1100
-
- Insertion Slot Dimensions(mm)
- Frontage 1,100 x Depth 1,100
-
- Discharge Port Dimensions(mm)
- Frontage 500 x Depth 500
-
- Maximum Mass of Materials to Be Filled(kg)
- 1000
-
- Amount Of Content
- 1 pc.
Product Description
Made of polypropylene with excellent chemical resistance and high strength, it can be used at civil engineering, construction sites, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Laminating |
Trusco Code |
Amount Of Content |
|
฿ 1,979.52
|
CONTAINER BAGS
|
1 Piece(s)
|
|
1 Day(s)
|
NA |
461-8416 |
1 pc. |
|
฿ 2,172.67
|
CONTAINER BAGS
|
1 Piece(s)
|
|
1 Day(s)
|
Available |
461-8424 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Optimum for civil engineering construction.Specification
●Max Filling Load(kg):1000
●Outer Diameter x H(mm):Φ1100 x 1060
●SPQ(piece):1Materials
●Main Body: Polypropylene(PP)Warning
●The use is limited to one time.
●Not waterproof。
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?