(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container bag (special type) Extra-large type

Container bag (special type) Extra-large type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of YS-CB-4000

  • Product Type
    Container Bags
  • Outer Diameter(mm)
    φ1800
  • Height(mm)
    1200
  • Details Type
    Ultra large low density round model for 1 t
  • Inlet Diameter(mm)
    φ2000
  • Inlet Height(mm)
    1200
  • Laminating
    Outside
  • JAN Code
    4571163733990
  • Trusco Code
    440-5871
  • Intended Use
    Civil engineering work / construction work
  • Specifications
    No Discharge Port
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Inner Bag
    NA
  • Amount Of Content
    1 pc.
Part Number
YS-CB-4000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,527.54

COLLECTION BAGS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Container Bags
  • Outer Diameter(mm)
    φ1800
  • Height(mm)
    1200
  • Details Type
    Ultra large low density round model for 1 t
  • Inlet Diameter(mm)
    φ2000
  • Inlet Height(mm)
    1200
  • Laminating
    Outside
  • JAN Code
    4571163733990
  • Trusco Code
    440-5871
  • Intended Use
    Civil engineering work / construction work
  • Specifications
    No Discharge Port
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Inner Bag
    NA
  • Amount Of Content
    1 pc.

Product Description

[Features]
·This is a super-large type that can be used at disaster sites.
·The diameter of the slot is slightly larger than the main unit, making it easy to insert.
·Comes with 3 belts.

Specifications of YS-CB-4000

  • Product Type
    Container Bags
  • Outer Diameter(mm)
    φ1800
  • Height(mm)
    1200
  • Details Type
    Ultra large low density round model for 1 t
  • Inlet Diameter(mm)
    φ2000
  • Inlet Height(mm)
    1200
  • Laminating
    Outside
  • JAN Code
    4571163733990
  • Trusco Code
    440-5871
  • Intended Use
    Civil engineering work / construction work
  • Specifications
    No Discharge Port
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Inner Bag
    NA
  • Amount Of Content
    1 pc.
Part Number
YS-CB-4000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,527.54

COLLECTION BAGS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a super large type that is active in disaster sites.
●Since the diameter of the inlet is a bit larger than the body, it is easy to insert.
●With 3 belts.

Specification

●Max Filling Load(kg):1000
●Outer Diameter x H(mm):Φ1800 x 1200
●Commodity Name:Round Type 1t Ultra Large Type, Low Specific Gravity
●Laminate:Outside
●SPQ(piece):5

Materials

●Main Body: Polypropylene(PP)

Warning

●The use is limited to one time.
●Not waterproof。