(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container bag (special type) long type

Container bag (special type) long type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YS-CB-UNIT

  • Product Type
    Container Bags
  • Height(mm)
    780
  • Details Type
    Square 1 t outside lamination length 2.5 m
  • Laminating
    Outside
  • Width(mm)
    2500
  • Depth(mm)
    1200
  • JAN Code
    4571163734010
  • Trusco Code
    440-5889
  • Specifications
    No Discharge Port
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Inner Bag
    NA
  • Amount Of Content
    1 pc.
Part Number
YS-CB-UNIT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,345.87

COLLECTION BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Container Bags
  • Height(mm)
    780
  • Details Type
    Square 1 t outside lamination length 2.5 m
  • Laminating
    Outside
  • Width(mm)
    2500
  • Depth(mm)
    1200
  • JAN Code
    4571163734010
  • Trusco Code
    440-5889
  • Specifications
    No Discharge Port
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Inner Bag
    NA
  • Amount Of Content
    1 pc.

Product Description

A special-type container bag that can be used at disaster sites, etc., and can be used for disposing of rubble, dismantling, and transporting other long objects.

Specifications of YS-CB-UNIT

  • Product Type
    Container Bags
  • Height(mm)
    780
  • Details Type
    Square 1 t outside lamination length 2.5 m
  • Laminating
    Outside
  • Width(mm)
    2500
  • Depth(mm)
    1200
  • JAN Code
    4571163734010
  • Trusco Code
    440-5889
  • Specifications
    No Discharge Port
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Inner Bag
    NA
  • Amount Of Content
    1 pc.
Part Number
YS-CB-UNIT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,345.87

COLLECTION BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1